Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Sammode
Monceau Nano
Sammode
Monceau Nano
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
UC2O1W99K
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
Vignette
PREVIEWPERLINE
ORDERNO
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
family
FAMILY
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
index of resistance
INDEX_OF_RESISTANCE
light flow
LIGHT_FLOW
light_bulb
LIGHT_BULB
1
UC2O1W99K
Coal
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 0,5 m cable, source and wall box.
Normal Studio
Monceau Nano
Indoor & Outdoor
Grille inox laqué Coal
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Shock resistant body IK07
110 lm
E14 LED bulb (included)
Afficher la représentation comprimée (1 produit)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Sammode
- Monceau Nano
Numéro de commande
UC2O1W99K
Dernières modifications
03.07.2023 05:34:10
Unité
Classifications
CNS
CNSERPBASE Object Properties